Pilot valve, CVPP-HP, Diff.-pressure pilot valve

027B1268

This product has been discontinued.
We have a replacement.

Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 40.0, Temperature range [°C]: -50 - 120

Product details

Gross weight 1.788 Kg
Net weight 1.691 Kg
Volume 1.651 Liter
EAN 5702428199568

 

Approval CRN
EAC
LLC CDC TYSK
UL
China RoHS compliance Out of scope
Cv value [gal/min] 0.46 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.4 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Multi pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 22 bar
Pressure range [bar] Pe [min] 4 bar
Pressure range [psig] Pe [max] 319 psig
Pressure range [psig] Pe [min] 58 psig
Product accessories No
Product description Diff.-pressure pilot valve
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Pilot valve spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -58 °F
Type CVPP-HP
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
Valve version High pressure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality