
Pilot valve, CVPE-HP
027B0083
Cv value [gal/min]: 0.460
Cv value [gal/min]: 0.460
Gross weight | 1.77 kg |
Net weight | 1.77 kg |
EAN | 5702428199650 |
Gross weight | 1.77 kg |
Net weight | 1.77 kg |
EAN | 5702428199650 |
Category | Art. 3, par. 3 |
Cv value [gal/min] | 0.46 gal/min |
Fluid Group | I |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
Pressure range [bar] Pe [Max] | 22 bar |
Pressure range [bar] Pe [Min] | 4 bar |
Pressure range [psig] Pe [Max] | 319 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product name | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -58 °F |
Type | CVPE-HP |
Valve version | High pressure |
Category | Art. 3, par. 3 |
Cv value [gal/min] | 0.46 gal/min |
Fluid Group | I |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
Pressure range [bar] Pe [Max] | 22 bar |
Pressure range [bar] Pe [Min] | 4 bar |
Pressure range [psig] Pe [Max] | 319 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product accessories | No |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product name | Pilot valve |
Quantity per packing format | 6 pc |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -58 °F |
Type | CVPE-HP |
Valve version | High pressure |