Pilot valve, CVP-XP, Constant-pressure pilot valve

027B0090

This product has been discontinued.
We have a replacement.

Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -50 - 120

Product details

Gross weight 2.089 Kg
Net weight 1.789 Kg
Volume 6.248 Liter
EAN 5702428889315

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Cv value [gal/min] 0.52 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.45 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Packing format Single pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 40 bar
Pressure range [bar] Pe [min] 10 bar
Product accessories No
Product description Constant-pressure pilot valve
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Pilot valve spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -58 °F
Type CVP-XP
UK RoHS compliance Out of scope
Valve version High pressure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality