
Pilot valve, CVC-XP
027B0087
Cv value [gal/min]: 0.230
Cv value [gal/min]: 0.230
Gross weight | 2.43 kg |
Net weight | 2.17 kg |
EAN | 5702428199612 |
Gross weight | 2.43 kg |
Net weight | 2.17 kg |
EAN | 5702428199612 |
Category | Art. 3, par. 3 |
Cv value [gal/min] | 0.23 gal/min |
Fluid Group | I |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Single pack |
Pressure range [bar] Pe [Max] | 28 bar |
Pressure range [bar] Pe [Min] | 4 bar |
Pressure range [psig] Pe [Max] | 406 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product accessories | No |
Product description | Pressure-operated pilot valve |
Product group | Press. and temp. regul. valves |
Product name | Pilot valve |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -58 °F |
Type | CVC-XP |
Valve version | High pressure |
Category | Art. 3, par. 3 |
Cv value [gal/min] | 0.23 gal/min |
Fluid Group | I |
Kv value [m³/h] | 0.2 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Single pack |
Pressure range [bar] Pe [Max] | 28 bar |
Pressure range [bar] Pe [Min] | 4 bar |
Pressure range [psig] Pe [Max] | 406 psig |
Pressure range [psig] Pe [Min] | 58 psig |
Product accessories | No |
Product description | Pressure-operated pilot valve |
Product group | Press. and temp. regul. valves |
Product name | Pilot valve |
Quantity per packing format | 1 pc |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [Max] | 120 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 248 °F |
Temperature range [°F] [Min] | -58 °F |
Type | CVC-XP |
Valve version | High pressure |