Pilot valve, CVP-LP, Constant-pressure pilot valve

027B1100

This product has been discontinued.
We have a replacement.

Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 17.0, Temperature range [°C]: -50 - 120

Product details

Gross weight 0.456 Kg
Net weight 0.39 Kg
Volume 0.477 Liter
EAN 5702422021957

 

Approval CRN
EAC
LLC CDC TYSK
UL
China RoHS compliance Out of scope
Cv value [gal/min] 0.46 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.4 m³/h
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 246 psig
Packing format Multi pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 7 bar
Pressure range [bar] Pe [min] 0 bar
Pressure range [psig] Pe [max] 102 psig
Pressure range [psig] Pe [min] 0 psig
Product accessories No
Product description Constant-pressure pilot valve
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Pilot valve spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -58 °F
Type CVP-LP
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
Valve version Low pressure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality