Pilot valve, CVP-HPE
027B0085
This product has been discontinued.
Function: Constant pressure, Cv value [gal/min]: 0.460
Function: Constant pressure, Cv value [gal/min]: 0.460
Gross weight | 1.755 Kg |
Net weight | 1.182 Kg |
Volume | 1.643 Liter |
EAN | 5702428199636 |
Gross weight | 1.755 Kg |
Net weight | 1.182 Kg |
Volume | 1.643 Liter |
EAN | 5702428199636 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | I |
Function | Constant pressure |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 246 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVP-HPE |
UK RoHS compliance | Out of scope |
Valve version | Low pressure |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | I |
Function | Constant pressure |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 246 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe [max] | 7 bar |
Pressure range [bar] Pe [min] | -0.66 bar |
Product description | Constant-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVP-HPE |
UK RoHS compliance | Out of scope |
Valve version | Low pressure |