Shows 5 product(s)
Motor operated valve, ICMTS 20A, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.600, Max. Working Pressure [bar]: 140.0
Motor operated valve, ICMTS 20B, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.400, Max. Working Pressure [bar]: 140.0
Motor operated valve, ICMTS 20C, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.600, Max. Working Pressure [bar]: 140.0
Motor operated valve, ICMTS 20B66, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0
Motor operated valve, ICMTS 20 A33, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.200, Max. Working Pressure [bar]: 140.0