Mechanical Valves

Shows 262 product(s)

Temperature regulating valve, ORV 25

Connection size [in]: 1 in, Connection type: Socket weld, Direction: Threeway

Temperature regulating valve, ORV 40

Connection size [in]: 1 1/2 in, Connection type: Butt weld, Direction: Threeway

Temperature regulating valve, ORV 65

Connection size [in]: 2 1/2 in, Connection type: Butt weld, Direction: Threeway

Temperature regulating valve, ORV 80

Connection size [in]: 3 in, Connection type: Butt weld, Direction: Threeway

Evaporator pressure regulator, KVP 12

Product name: Evaporator pressure regulator, Type: KVP 12, Inlet size [mm]: 12.00, Inlet connection type: FLARE, Outlet size [mm]: 12.00, Outlet connection type: FLARE

View: