Temperature regulating valve, ORV 40
Temperature regulating valve, ORV 40

148H3242

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Product details

Gross weight 4.8 kg
Net weight 4.75 kg
EAN 5702428190367

 

Colour Paint Reddish brown
Connection material Steel
Connection size [in] 1 1/2 in
Connection size [mm] 40 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
Cv value [gal/min] 25.52 gal/min
Direction Threeway
Flow direction indicator Embossed A, B, C
Kv value [m³/h] 22 m3/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Parts Program name ORV
Product accessories ORV accessories
Product description Oil Regulating valve
Product group Press. and temp. regul. valves
Product name Temperature regulating valve
Quantity per packing format 1 pc
Refrigerant oil compatibility All
Refrigerants R134a
R170
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507
R600
R600a
R717
R744
Serviceable ORV spare parts
Temperature range [°C] [Max] 82 °C
Temperature range [°C] [Min] -10 °C
Temperature range [°F] [Max] 180 °F
Temperature range [°F] [Min] 14 °F
Temperature setting [°C] 49 °C
Temperature setting [°F] 120 °F
Type ORV 40
Valve housing type H1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services