Hand operated regulating valve, REG-SA 15
Hand operated regulating valve, REG-SA 15

Product details

Gross weight 1.63 kg
Net weight 0.01 kg
EAN 5702428820219

 

Body material Steel
Brand SVL Flexline
Category Art. 3, par. 3
Colour Paint Reddish brown
Connection material Steel
Connection standard EN 10220
Cv value [gal/min] 1.75 gal/min
Direction Angleway
Equipment Cap
Flow area [in2] 0.056 in2
Flow area [mm2] 36 mm2
Flow direction indicator Embossed 1-way arrow
Fluid Group I
Inlet connection size [in] 1/2 in
Inlet connection size [mm] 15 mm
Inlet connection type Butt weld
Kv value [m³/h] 1.5 m3/h
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Neck Short
Outlet connection size [in] 1/2 in
Outlet connection size [mm] 15 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name REG-SA / REG-SB
Product accessories SVL Flexline accessories
Product description Hand Regulating Valve
Product family name REG angle
Product group Shut-off and regulating valves
Product name Hand operated regulating valve
Quantity per packing format 1 pc
Refrigerants R134a
R170
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507
R600
R600a
R717
R744
Serviceable SVL Flexline spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -10 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] 14 °F
Type REG-SA 15
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services