Shows 439 products
Product name: Check valve, Type: NRV 6s, Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF
Product name: Check valve, Type: NRV 28s, Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF
Inlet size [mm]: 35.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 35.00, Outlet connection type: SOLDER, ODF
Inlet size [mm]: 22.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 22.00, Outlet connection type: SOLDER, ODF
Inlet size [mm]: 28.00, Inlet connection type: SOLDER, ODF, Outlet size [mm]: 28.00, Outlet connection type: SOLDER, ODF