Check valve, NRV 6s
Check valve, NRV 6s

Product name: Check valve, Type: NRV 6s, Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF

Product details

Gross weight 0.06 kg
Net weight 0.05 kg
EAN 5702428246941

 

Approval C UL US LISTED
EAC
Body material Brass
Connection material Copper
Cv value [gal/min] 0.65 gal/min
Design Piston
Direction Straightway
EN13463-3 ignit. source assess Yes
Flow direction Single-flow
Flow direction indicator On product label
Identical product 020-1010
Inlet connection type SOLDER, ODF
Inlet size [in] 1/4 IN
Kv value [m³/h] 0.56 m3/h
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Min. Pressure drop [bar] 0.07 bar
Min. Pressure drop [psi] 1 psi
Outlet connection type SOLDER, ODF
Outlet size [in] 1/4 IN
Packing format Industrial pack
Product family name NRV
Product group Check valves
Product name Check valve
Quantity per packing format 88 pc
Rated cap cond, Hot gas [IMP] tcond=86 °F
tdisc=176 °F
tevap=14 °F
thotgas=140 °F
tsub=9 °F
Rated cap cond, Hot gas [SI] tcond=30 °C
tdisc=80 °C
tevap=-10 °C
thotgas=60 °C
tsub=5K
Rated cap cond, Liq. cap [IMP] tcond=86 °F
tevap=14 °F
tsub=9 °F
Rated cap cond, Liq. cap [SI] tcond=30 °C
tevap=-10 °C
tsub=5K
Refrigerants R1234yf
R1270
R134a
R22/R407C
R290
R32
R404A/R507
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454B
R513A
R600
R600a
R1234ze(E)
Temperature range [°C] [Max] 140 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 285 °F
Temperature range [°F] [Min] -58 °F
Type NRV 6s
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services