Check and Stop valve, SCA 50, Direction: Angleway, Connection standard: EN 10220

148G3134

Connection material: Steel, Max. Working Pressure [bar]: 40.0

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 4.352 Kg
Net weight 4.351 Kg
Volume 13.291 Liter
EAN 5702428191548

 

Approval CE
LLC CDC EURO-TYSK
UKCA
China RoHS compliance Out of scope
Colour Paint Yellow
Connection material Steel
Connection size [in] 2 in
Connection size [mm] 50 mm
Connection standard EN 10220
Connection type Butt weld
Cv value [gal/min] 52.2 gal/min
Direction Angleway
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 45 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Stop Check Valve
Product group Check valves
Product Name Description Check and Stop valve
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507A
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type SCA 50
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality