Differential pressure switch, MP54

060B100966

This product has been discontinued.
We have a replacement.

Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17.0

Product details

Gross weight 0.72 Kg
Net weight 0.635 Kg
Volume 1.337 Liter
EAN 5702428365789

 

Adjustment Cut out for falling pressure
Amb. Temp. Note Bellows max 100 °C/212 °F
Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval CCC
CE
CMIM
EAC
GL
LLC CDC EURO-TYSK
LVD
RoHS
RoHS China
TYSK
UKCA
China RoHS compliance Yes
Contact differential [bar] 0.2 bar
Contact function SPDT
Contact rating AC15=2 A, 250 V
DC13=0.2 A, 250 V
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-5
EN 60947 electrical properties Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 2A
Insulation: 250V
EN 60947 wiring properties Flex, ferrules: 0.2-1.0 mm2
Flex, no ferrules: 0.2-1.5 mm2
Solid/stranded: 0.2-1.5 mm2
Enclosure rating IP IP20
Equipment Thermal time relay
EU RoHS compliance Out of scope
Fixed Differential [bar] 0.65 bar
Fixed Differential [psi] 9 psi
Identical product 060B016866
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 22 bar
Max. test pressure [psig] 319 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 245 psig
Operat. range LP side [bar] Pe [max] 12 bar
Operat. range LP side [bar] Pe [min] -1 bar
Operat. range LP side [psig]Pe [max] 175 psig
Operat. range LP side [psig]Pe [min] -15 psig
Packing format Industrial pack
Pressure connection size 1/4 in
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Product accessories Generic accessories
Product description Diff. Pressure Switch
Product group Switches and thermostats
Product Name Description Differential pressure switch
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R11
R113
R12
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507C
R513A
R515B
Relay release time [s] 90 s
Reset function Manual Min
SCIP dossier no. d6c79256-254f-4a74-9674-fbd37043a658
Serviceable No
Type MP54
UK RoHS compliance Out of scope
UL approved refrigerants R11
R113
R12
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507C
R513A
R515B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality