Cartridge pressure switch, ACB
Cartridge pressure switch, ACB

061F1132

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Contact function: SPST(NC), Pressure connection type: NPTF, Electrical connection: Cable

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
EAN 5702428268424

 

Ambient temperature range [°C] [Max] 85 °C
Ambient temperature range [°C] [Min] -30 °C
Ambient temperature range [°F] [Max] 185 °F
Ambient temperature range [°F] [Min] -20 °F
Approval C UL US UL873
CE
CE 0035
PED
TÜV
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
Cable length [in] 15.75 in
Cable length [m] 0.4 m
Cable type AWG18
Contact function SPST(NC)
Contact rating AC=6 A, 250 V
Control voltage [V] AC 250V
Electrical connection Cable
Enclosure rating IP IP65
Higher activ. pressure [bar] 27 bar
Higher activ. pressure [psi] 392 psi
Housing REGULAR HOT-MELT
Lower activ. pressure [bar] 22 bar
Lower activ. pressure [psi] 319 psi
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Medium temperature range [°C] [Max] 135 °C
Medium temperature range [°C] [Min] -55 °C
Medium temperature range [°F] [Max] 275 °F
Medium temperature range [°F] [Min] -70 °F
Mounting vertical +/- 45º
Packing format Industrial pack
Pressure connection notes 27 threads per inch
Pressure connection size 1/8 in
Pressure connection type NPTF
Pressure Male/Female Male
Pressure range category High pressure
Product family name ACB
Product Group Switches and thermostats
Product group Switches and thermostats
Product name Cartridge pressure switch
Quantity per packing format 100 pc
Refrigerant oil compatibility Oilfree applications
R1234ze(E)
R134a
R513A
Refrigerants R125a
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Auto
Specification key ACB-2UB228W
Supply cable size [AWG] 18 AWG
Type ACB
Wire colour Black

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services