Cartridge pressure switch, ACB
Cartridge pressure switch, ACB

Contact function: SPST(NO), Pressure connection type: Flare, Electrical connection: Spade connectors

Product details

Gross weight 0.04 kg
Net weight 0.03 kg
EAN 5702428268455

 

Ambient temperature range [°C] [Max] 85 °C
Ambient temperature range [°C] [Min] -30 °C
Ambient temperature range [°F] [Max] 185 °F
Ambient temperature range [°F] [Min] -20 °F
Approval C UL US UL873
CE 0035
TÜV
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
Contact function SPST(NO)
Contact rating DC=0.05 A, 12 - 24 V
Electrical connection Spade connectors
Enclosure rating IP IP40
Higher activ. pressure [bar] 2 bar
Higher activ. pressure [psi] 29 psi
Housing REGULAR
Lower activ. pressure [bar] 1 bar
Lower activ. pressure [psi] 15 psi
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Medium temperature range [°C] [Max] 135 °C
Medium temperature range [°C] [Min] -55 °C
Medium temperature range [°F] [Max] 275 °F
Medium temperature range [°F] [Min] -70 °F
Mounting vertical +/- 45º
Packing format Industrial pack
Pressure connection notes Deflator
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category Low pressure
Product family name ACB
Product group Switches and thermostats
Product name Cartridge pressure switch
Quantity per packing format 300 pc
Refrigerants R125a
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Auto
Specification key ACB-4UA03
Type ACB

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services