Sockets and Saddles

Shows 34 product(s)

Sight glass socket, SGR

Connection size: 1/2 in, Connection size [in]: 1/2 in, Connection standard: ANSI/ASME B1.20.1

Sight glass socket, SGR

Connection size: 3/4, Connection size [in]: 3/4 in, Connection standard: ISO 228-1

Sight glass socket, SGR

Connection size: 3/4 in, Connection size [in]: 3/4 in, Connection standard: ANSI/ASME B1.20.1

Sight glass socket, SGRN

Max. Working Pressure [bar]: 35.0, Max. Working Pressure [psig]: 500, Moisture indicator: N indicator, Connection type: NPT

Sight glass socket, SGRI

Connection size: 1/2, Connection size [in]: 1/2, Connection standard: ISO 228-1

View: