Sight Glasses

Shows 166 product(s)

Sight glass, SGI 6

Inlet size [mm]: 6.00, Inlet connection type: FLARE, Outlet size [mm]: 6.00, Outlet connection type: FLARE

Sight glass, SGI 10

Inlet connection type: FLARE, Inlet size [in]: 3/8 IN, Outlet connection type: FLARE, Outlet size [in]: 3/8 IN, Moisture indicator: I indicator, Inlet Internal/External: External

Sight glass, SGI 12

Inlet connection type: FLARE, Inlet size [in]: 1/2 IN, Outlet connection type: FLARE, Outlet size [in]: 1/2 IN, Moisture indicator: I indicator, Inlet Internal/External: External

Sight glass, SGI 10

Inlet connection type: FLARE, Inlet size [in]: 3/8 IN, Outlet connection type: FLARE, Outlet size [in]: 3/8 IN, Moisture indicator: I indicator, Inlet Internal/External: External

Sight glass, SGI 6

Inlet size [mm]: 6.00, Inlet connection type: FLARE, Outlet size [mm]: 6.00, Outlet connection type: FLARE

View: