Temperature sensor, EKS 211, 3.50 m, NTC, 5000 Ohm
084N1231
This product has been discontinued.
Measuring range [°C]: -40 - 80, Electrical connection: Cable with pins, Cable type: PVC
Measuring range [°C]: -40 - 80, Electrical connection: Cable with pins, Cable type: PVC
Gross weight | 0.106 Kg |
Net weight | 0.047 Kg |
Volume | 0.562 Liter |
EAN | 5702428231077 |
Gross weight | 0.106 Kg |
Net weight | 0.047 Kg |
Volume | 0.562 Liter |
EAN | 5702428231077 |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Cable length [in] | 137.8 in |
Cable length [m] | 3.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
Electrical connection | Cable with pins |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
Identical product | 084N1221 |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 80 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 176 °F |
Measuring range [°F] [min] | -40 °F |
NTC Element characteristic | B(20/100): 3980 ±1,5% |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 1.18 in |
Protection tube length [mm] | 30 mm |
Protection tube material | Thermoplastic polyester |
Quantity per packing format | 20 pc |
Sensor elem. resistance [Ohm] | 5000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 5% (R) at 0°C |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | EKS 211 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Cable length [in] | 137.8 in |
Cable length [m] | 3.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
Electrical connection | Cable with pins |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
Identical product | 084N1221 |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 80 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 176 °F |
Measuring range [°F] [min] | -40 °F |
NTC Element characteristic | B(20/100): 3980 ±1,5% |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 1.18 in |
Protection tube length [mm] | 30 mm |
Protection tube material | Thermoplastic polyester |
Quantity per packing format | 20 pc |
Sensor elem. resistance [Ohm] | 5000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 5% (R) at 0°C |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | EKS 211 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |