Temperature sensor, AKS 21 D
Temperature sensor, AKS 21 D

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 16, Electrical connection: Type B

Product details

Gross weight 0.36 kg
Net weight 0.36 kg
EAN 5702422006312

 

Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Connection type Flange
Electrical connection Type B
Electrical connection size Pg 16
Measuring range [°C] [Max] 80 °C
Measuring range [°C] [Min] -40 °C
Measuring range [°F] [Max] 176 °F
Measuring range [°F] [Min] -40 °F
Number of terminals [pcs] 3 pc
Packing format Multi pack
Process connection notes Flange
Product family name AKS
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.59 in
Protection tube diameter [mm] 15 mm
Protection tube length [in] 9.84 in
Protection tube length [mm] 250 mm
Protection tube material Stainless steel
Quantity per packing format 9 pc
Sensor elem. resistance [Ohm] 1000 Ohm
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Type AKS 21 D
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services