Gas detection unit, GDHC
Gas detection unit, GDHC

148H6043

Product name: Gas detection unit, Type: GDHC, Gas detecting sensor version: Premium +, Sensor 1 type: Semiconductor, Equipment: Buzzer & Light

Product details

Gross weight 0.01 kg
Net weight 0.01 kg
EAN 5714279919622

 

Alarmlimits high [ppm] sensor1 900 ppm
Alarmlimits low [ppm] sensor1 500 ppm
Gas detecting sensor version Premium +
Packing format Single pack
Parts included Cable gland
Calibration Certificate
Complete unit
Mounting kit
Power consumption [A] 0.21 A
Product group Sensors
Product name Gas detection unit
Quantity per packing format 1 pc
Refrig. range [ppm] sensor1 [Max] 2000 ppm
Refrig. range [ppm] sensor1 [Min] 0 ppm
Refrigerants R123
Relative humidity (RH) [%] [Max] 90 %
Relative humidity (RH) [%] [Min] 15 %
Response delay [s] 0 "
Sensor 1 type Semiconductor
Supply voltage [V] DC [Max] 29 V
Supply voltage [V] DC [Min] 19 V
Temperature range [°C] [Max] 50 °C
Temperature range [°C] [Min] -10 °C
Temperature range [°F] [Max] 122 °F
Temperature range [°F] [Min] 14 °F
Type GDHC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services