
Gas detecting sensor, Sensor Boards
148H5211
Used for product: GDA CT 30000
Used for product: GDA CT 30000
Gross weight | 0.27 kg |
Net weight | 0.27 kg |
EAN | 5702428184991 |
Gross weight | 0.27 kg |
Net weight | 0.27 kg |
EAN | 5702428184991 |
Application Models |
EExd IP65/High RH/fast response |
Approval | EAC |
Packing format | Single pack |
Product group | Sensors |
Product name | Gas detecting sensor |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | Sensor Boards |
Used for product | GDA CT 30000 |
Application Models |
EExd IP65/High RH/fast response |
Approval | EAC |
Packing format | Single pack |
Product group | Sensors |
Product name | Gas detecting sensor |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Type | Sensor Boards |
Used for product | GDA CT 30000 |