Gas detecting sensor, GDC IR 10000
Gas detecting sensor, GDC IR 10000

148H5072

Product name: Gas detecting sensor, Type: GDC IR 10000

Product details

Gross weight 0.89 kg
Net weight 0.89 kg
EAN 5702428185356

 

Alarm limits high [ppm] 9000 ppm
Alarm limits low [ppm] 5000 ppm
Enclosure rating IP IP65
Enclosure rating Nema (~) 4X
Packing format Single pack
Power consumption [A] 0.3 A
Power consumption [W] 4 W
Product description Gas Detection Sensor
Product group Sensors
Product name Gas detecting sensor
Quantity per packing format 1 pc
Refrigerants R744
Refrigerants range [ppm] [Max] 10000 ppm
Refrigerants range [ppm] [Min] 0 ppm
Response delay [s] 0 "
Sensor type Infrared
Supply voltage [V] DC [Max] 24 V
Supply voltage [V] DC [Min] 12 V
Temperature range [°C] [Max] 50 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 122 °F
Temperature range [°F] [Min] -40 °F
Type GDC IR 10000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services