Gas detecting sensor, GDA EC 1000
Gas detecting sensor, GDA EC 1000

148H5015

Product name: Gas detecting sensor, Type: GDA EC 1000

Product details

Gross weight 0.87 kg
Net weight 0.82 kg
EAN 5702428185653

 

Alarm limits high [ppm] 1000 ppm
Alarm limits low [ppm] 500 ppm
Enclosure rating IP IP65
Enclosure rating Nema (~) 4X
Frequency [Hz] 50/60 Hz
Packing format Single pack
Power consumption [A] 0.23 A
Power consumption [W] 4 W
Product description Gas Detection Sensor
Product group Sensors
Product name Gas detecting sensor
Quantity per packing format 1 pc
Refrigerants R717
Refrigerants range [ppm] [Max] 1000 ppm
Refrigerants range [ppm] [Min] 0 ppm
Response delay [s] 0 "
Sensor type Electrochemical
Supply voltage [V] AC [Max] 24 V
Supply voltage [V] AC [Min] 12 V
Supply voltage [V] DC [Max] 24 V
Supply voltage [V] DC [Min] 12 V
Temperature application Low temperature
Temperature range [°C] [Max] 40 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 104 °F
Temperature range [°F] [Min] -40 °F
Type GDA EC 1000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services