Pressure transmitter, AKS 32R
Pressure transmitter, AKS 32R

060G6565

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Pressure connection size: 7/16-20, Pressure connection type: UNF

Product details

Gross weight 0.14 kg
Net weight 0.14 kg
EAN 5702428974516

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. +/- FS [%] 0.8 %
Accuracy, typical +/- FS [%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [Max] 105 °C
Ambient temperature range [°C] [Min] -40 °C
Ambient temperature range [°F] [Max] 221 °F
Ambient temperature range [°F] [Min] -40 °F
Approval ATEX
C UR
CSA
GOST POCC
Approval comments ATEX Ex nA IIA T3 Gc
Approval standard 6967179
E227388
E31024
Compensated temp. range [°C] [Max] 100 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 212 °F
Compensated temp. range [°F] [Min] -22 °F
Electrical conn. Male/Female Male
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
Flush diaphragm No
High Clipping Level 98
Intrinsically safe No
Low Clipping Level 4
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Non-linearity BFSL ±FS [%] 0.2 %
Overload pressure max. [bar] 289.5 bar
Overload pressure max. [psi] 4200 psi
Packing format Multi pack
Pressure connection HEX [mm] 17 mm
Pressure connection notes Flare 1/4 in w/ valvedepressor
Pressure connection size 7/16-20
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [Max] 48.26 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 700 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product family name AKS
Product group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [Max] 90 %
Ratiometric of Vsupply [%] [Min] 10 %
Response time max. [ms] 4 ms
Specification key AKS 32R-J236-A0BF08-0
Supply voltage [V] DC [Max] 8 V
Supply voltage [V] DC [Min] 4.75 V
Type AKS 32R

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services