Pressure transmitter, AKS 32R, 3.45 bar - 8.62 bar, 50.00 psi - 125.00 psi

060G6495

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: AMP Econoseal, J-series, Pressure connection type: UNF, Pressure connection size: 1/2-20, Specification key: AKS 32R-P236-G1BD15-0

Product details

Gross weight 0.137 Kg
Net weight 0.124 Kg
Volume 0.261 Liter
EAN 5702428940337

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval GOST POCC
cUR
Approval standard 6967179
E227388
E31024
China RoHS compliance Out of scope
Comments NORMAL LABEL
Compensated temp. range [°C] [max] 40 °C
Compensated temp. range [°C] [min] -30 °C
Compensated temp. range [°F] [max] 104 °F
Compensated temp. range [°F] [min] -22 °F
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Integrated
Electrical conn. Male/Female Male
Electrical connection AMP Econoseal, J-series
Electrical connection size 3 pin
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Flush diaphragm No
High Clipping Level 98
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702428940337
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Output signal Ratio metric
Overload pressure max. [psi] 290 psi
Packing format Multi pack
Pressure connection size 1/2-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 8.62 bar
Pressure range [bar] [min] 3.45 bar
Pressure range [psi] [max] 125 psi
Pressure range [psi] [min] 50 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Ratiometric [V] [max] 4.5 V
Ratiometric [V] [min] 0.5 V
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 32R-P236-G1BD15-0
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
Type AKS 32R
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality