Refrigerant distributor, RD79
Refrigerant distributor, RD79

Inlet connection type: SOLDER, ODM, Inlet size [in]: 1 1/8 IN, Max. Working Pressure [bar]: 48.0, Number of holes: 24, Outlet size [in]: 1/4 IN

Product details

Gross weight 0.84 kg
Net weight 0.84 kg
EAN 5702428246071

 

Body size 79
Inlet connection type SOLDER, ODM
Inlet size [in] 1 1/8 IN
Max. Working Pressure [bar] 48 bar
Max. Working Pressure [psig] 700 psig
Nozzle size [mm] 10.1 mm
Number of holes 24 pc
Outlet size [in] 1/4 IN
Packing format Industrial pack
Product description Refrigerant Distributor
Product family name Distributor
Product group Refrigerant distributors
Product name Refrigerant distributor
Quantity per packing format 6 pc
Type RD79
Type designation RD79-L10.1-J24

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services