Refrigerant distributor, RD 49, 12 pc, 3/16 in, 8.00 mm
069G2339
Type designation: RD49-C08-H12, Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 12, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 8.00
Type designation: RD49-C08-H12, Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 12, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 8.00
Gross weight | 0.404 Kg |
Net weight | 0.371 Kg |
Volume | 0.911 Liter |
EAN | 5702424286675 |
Gross weight | 0.404 Kg |
Net weight | 0.371 Kg |
Volume | 0.911 Liter |
EAN | 5702424286675 |
Approval | UL |
Body size | 49 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 22 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 8 mm |
Number of holes | 12 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 15 pc |
Type | RD 49 |
Type designation | RD49-C08-H12 |
UK RoHS compliance | Out of scope |
Approval | UL |
Body size | 49 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 22 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 8 mm |
Number of holes | 12 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 15 pc |
Type | RD 49 |
Type designation | RD49-C08-H12 |
UK RoHS compliance | Out of scope |