Refrigerant distributor, RD33
Refrigerant distributor, RD33

Inlet connection type: SOLDER, ODM, Inlet size [in]: 1/2 IN, Max. Working Pressure [bar]: 48.0, Number of holes: 5, Outlet size [in]: 3/16 IN

Product details

Gross weight 0.15 kg
Net weight 0.15 kg
EAN 5702422053699

 

Body size 33
Inlet connection type SOLDER, ODM
Inlet size [in] 1/2 IN
Max. Working Pressure [bar] 48 bar
Max. Working Pressure [psig] 700 psig
Nozzle size [mm] 6 mm
Number of holes 5 pc
Outlet size [in] 3/16 IN
Packing format Industrial pack
Product description Refrigerant Distributor
Product family name Distributor
Product group Refrigerant distributors
Product name Refrigerant distributor
Quantity per packing format 24 pc
Type RD33
Type designation RD33-H06-H05

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services