Refrigerant distributor, RD 21, 3 pc, 5.00 mm

069G000603

This product has been discontinued.

Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00

Product details

Gross weight 0.048 Kg
Net weight 0.04 Kg
Volume 0.012 Liter
EAN 5702422044628

 

Approval UL
Body size 21
China RoHS compliance Yes
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODM
Inlet size [mm] 12 mm
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 5 mm
Number of holes 3 pc
Outlet size [mm] 5 mm
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c3a995ba-725e-4eb6-8b7e-6509f3eb9554
SCIP dossier product name Filters
Type RD 21
Type designation RD21-A05-A03
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality