Internal Heat Exchangers

Shows 10 products

Tube-in-tube heat exchanger, HE 0.5

Inlet connection type: SOLDER, ODF, Inlet size [mm]: 12.00, Max. Working Pressure [bar]: 28.0, System line application: Suct./Liq. Line heat transfer

Tube-in-tube heat exchanger, HE 0.5

Inlet connection type: SOLDER, ODF, Max. Working Pressure [bar]: 28.0, System line application: Suct./Liq. Line heat transfer

Tube-in-tube heat exchanger, HE 1.0

Inlet connection type: SOLDER, ODF, Inlet size [mm]: 16.00, Max. Working Pressure [bar]: 28.0, System line application: Suct./Liq. Line heat transfer

Tube-in-tube heat exchanger, HE 1.0

Inlet connection type: SOLDER, ODF, Max. Working Pressure [bar]: 28.0, System line application: Suct./Liq. Line heat transfer

Tube-in-tube heat exchanger, HE 1.5

Inlet connection type: SOLDER, ODF, Inlet size [mm]: 18.00, Max. Working Pressure [bar]: 28.0, System line application: Suct./Liq. Line heat transfer

View: