Strainer, non welded, FA 15

036-0060

Connection material: Steel, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 0.98 Kg
Net weight 0.957 Kg
Volume 0.608 Liter
EAN 5702422021810

 

Comments WITHOUT FLANGE
Connection material Steel
Cv value [gal/min] 3.8 gal/min
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 3.3 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Multi pack
PED category Art. 3, par. 3
Product description Strainer housing
Product group Strainers
Product Name Description Strainer, non welded
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1336mzz(Z)
R134a
R152a
R22
R227ea
R23
R236fa
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R717
R507A
Strainer area [cm2] 40 cm²
Strainer area [in2] 6.2 in²
Strainer volume [cm3] 68 cm³
Strainer volume [in3] 4.15 in³
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 284 °F
Temperature range [°F] [min] -58 °F
Type FA 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality