Hermetic filter drier, DCL, 1.5 cu.in, Copper
023Z8270
Inlet connection type: Solder, ODF; Solder, ODM, Outlet connection type: Solder, ODF, Core Size code: 1.5 cu.in
Inlet connection type: Solder, ODF; Solder, ODM, Outlet connection type: Solder, ODF, Core Size code: 1.5 cu.in
Gross weight | 0.144 Kg |
Net weight | 0.116 Kg |
EAN | 5702428046688 |
Gross weight | 0.144 Kg |
Net weight | 0.116 Kg |
EAN | 5702428046688 |
Acid capacity [g] | 0.33 g |
Acid capacity [oz] | 0.012 oz |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | 2 Inlets |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 60 R290: 60 R32: 51 R404A: 62 R407C: 58 R410A: 54 R507: 65 |
Drying Cap[Drops of Water]52°C |
R134a: 55 R290: 50 R32: 46 R404A: 59 R407C: 54 R410A: 48 R507: 59 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 5.0 R290: 6.1 R32: 7.7 R404A: 3.5 R407C: 5.2 R410A: 5.3 R507: 3.4 |
Flow capacity [TR] |
R134a: 1.4 R290: 1.7 R32: 2.2 R404A: 1.0 R407C: 1.5 R410A: 1.5 R507: 1.0 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type |
Solder, ODF Solder, ODM |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet connection size [mm] | 2.8 mm |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R290 R404A R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 1.7 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 46 cm² |
Solid core volume [cm3] | 24 cm³ |
Solid core volume [in3] | 1.49 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 1.52SX2/2.8mm |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R404A |
Acid capacity [g] | 0.33 g |
Acid capacity [oz] | 0.012 oz |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | 2 Inlets |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 60 R290: 60 R32: 51 R404A: 62 R407C: 58 R410A: 54 R507: 65 |
Drying Cap[Drops of Water]52°C |
R134a: 55 R290: 50 R32: 46 R404A: 59 R407C: 54 R410A: 48 R507: 59 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] |
R134a: 5.0 R290: 6.1 R32: 7.7 R404A: 3.5 R407C: 5.2 R410A: 5.3 R507: 3.4 |
Flow capacity [TR] |
R134a: 1.4 R290: 1.7 R32: 2.2 R404A: 1.0 R407C: 1.5 R410A: 1.5 R507: 1.0 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type |
Solder, ODF Solder, ODM |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet connection size [mm] | 2.8 mm |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R290 R404A R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 1.7 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 46 cm² |
Solid core volume [cm3] | 24 cm³ |
Solid core volume [in3] | 1.49 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCL |
Type designation | DCL 1.52SX2/2.8mm |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R404A |