Case/room controller (TXV), AK-CC 450
Case/room controller (TXV), AK-CC 450

084B8022

Function: Temp, Multiappli., 6 outputs, Supply voltage [V] AC: 230, Communication type: MODBUS; Optional DANBUSS; Optional LON; Optional MODBUS, Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 0.68 kg
Net weight 0.53 kg
EAN 5702428133531

 

Application area Refrigeration control
Approval C UR US
C-TICK
CE
EAC
Intertek Semco
LLC CDC TYSK
CMIM
Communication type MODBUS
Optional LON
Optional MODBUS
Optional DANBUSS
Controller type Case/Room controller (Temp)
Display - option EKA
EKA 163A
EKA 163B
EKA 164A
Display on front Yes
Equipment
Frequency [Hz] 50/60 Hz
Function Temp, Multiappli., 6 outputs
Further information Liquid Line Suction Valve
Number of Evaporators max. 1 pc
Packing format Multi pack
Power consumption [VA] 5 VA
Product accessories Electron. control accessories
Product group Evaporator and room control
Product name Case/room controller (TXV)
Quantity per packing format 10 pc
Serviceable No
Supply voltage [V] a.c. 230 V
Supply voltage [V] AC 230 V
Temp. sensor support PTC 1000
Pt 1000
Type AK-CC 450

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality