Case/room controller (EEV), AK-CC 550A
Case/room controller (EEV), AK-CC 550A

Product name: Case/room controller (EEV), Type: AK-CC 550A, Function: AKV, Pe, Multi Appli., 5 Relay, Controller type: Case/Room controller (AKV)

Product details

Gross weight 0.67 kg
Net weight 0.53 kg
EAN 5702428492737

 

Application area Refrigeration control
Approval C UR US
C-TICK
CE
EAC
Intertek Semco
LLC CDC TYSK
CMIM
Communication type IP
MODBUS
Optional LON
Optional MODBUS
Optional DANBUSS
Controller type Case/Room controller (AKV)
Display - option EKA
EKA 163A
EKA 163B
EKA 164A
Display on front Yes
Equipment Screw terminals
Frequency [Hz] 50/60 Hz
Function AKV, Pe, Multi Appli., 5 Relay
Number of Evaporators max. 1 pc
Output voltage [V] AC 230 V
Packing format Multi pack
Power consumption [VA] 5 VA
Press. Transmitter support RATIOMETRIC
Product group Evaporator and room control
Product name Case/room controller (EEV)
Quantity per packing format 10 pc
Sensor connection Screw terminal
Supply voltage [V] a.c. 230 V
Supply voltage [V] AC 230 V
Temp. sensor support PTC 1000
Pt 1000
Type AK-CC 550A
Valve output type AKV (EEV)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services