Shows 20 product(s)
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 351
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 16
Pack controller, AK-PC 572
Function: CO2 Pack, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 651A
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 22, Supply voltage [V] AC: 24 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Pack controller, MCX08M2
Function: Capacity control, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 710
Function: Fixed IO connections, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 781A
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 782A
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 781B
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; Ethernet IP RJ45; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 772B
Function: Transcritical mini Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; Ethernet IP RJ45; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 772A
Function: Transcritical mini Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 782B
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; Ethernet IP RJ45; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 530
Function: 1 Suction and 1 Condenser, Supply voltage [V] AC: 24, Communication type: LON; ETHER, Packing format: Multi pack, Quantity per packing format: 10
Dry cooler controller, AK-PC 420
Function: Cap.Reg. Dry Cooler, Supply voltage [V] AC: 24, Communication type: Optional MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10
Pack controller, AK-PC 520
Function: 1 Suction and 1 Condenser, Supply voltage [V] AC: 24, Communication type: LON; ETHER; MODBUS, Packing format: Multi pack, Quantity per packing format: 10