Pack controller, Type: EKC 331
Pack controller, Type: EKC 331

084B7104

Function: Compressor, Condenser, 230, Multi pack, 16

Product details

Application area Capacity control
Approval C-TICK
CE
EAC
LLC CDC TYSK
Capacity control input Pressure
Capacity control mode NZ
Compressor capacity mode Step
Condenser control type Pressure/ Temperature
Controller type Capacity Controller
Display on front Yes
EAN 5702428434461
Fan capacity control Step
Fan control mode NZ
Frequency [Hz] 50/60 Hz
Function Compressor, Condenser
Gross weight 0.35 Kg
I/O connectors max. 8 pc
Net weight 0.32 Kg
Number of Compressors max. 4 pc
Number of fans max. 4 pc
Packing format Multi pack
Power consumption [VA] 5 VA
Product features Night setback
Plugin slot
Product group Compressor/condenser control
Product name Pack controller
Quantity per packing format 16 pc
Sales restriction No - Sales restriction exist
Supply voltage [V] AC 230 V
Type EKC 331

Documents

Title
Smart Store Brochure
AD220286436558en-000301
4333 KB
Brochure - AD English 19/04/2018
Electronic controllers and transmitters - Industrial Refrigeration product group catalogue
AF208386440582en-000101
7612 KB
Catalog - AF English 07/03/2018
Instructions EKC 331
AN00008642716702-000101
514 KB
Installation guide - AN English 08/03/2018
Capacity controller EKC 331
BC000086426081en-000201
349 KB
User guide - BC English

Visuals

Visuals Document Category Title Download
Photo EKC 331, EKC 331T
Drawing EKC 301, 331, 315A, 319A, 326A, 313