Contactor, CI 6
Contactor, CI 6

037H001531

Main contacts: 3, AC-1 load Ith, open: 20.0, Coil voltage @ 50 Hz: 220 - 240

Product details

Gross weight 0.29 kg
Net weight 0.28 kg
EAN 5702422106692

 

AC-1 load Ith, open 20 A
AC-1 load Ithe, enclosure 16 A
AC-3 load Ie 6 A
AC-3 power @ 220-240 V 1.5 kW
AC-3 power @ 380-690 V 2.2 kW
Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Coil voltage @ 50 Hz [Max] 240 V
Coil voltage @ 50 Hz [Min] 220 V
Identical product 037H401531
Main contacts 3
Max. add-on aux. contacts 4
Packing format Multi pack
Product description Contactor
Product group Contactors and motor starters
Product name Contactor
Quantity per packing format 30 pc
Type CI 6
UL approval file name E63581

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services