Optyma™, OP-LCHC0060UWC000N

114N2336

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/60

Product details

Gross weight 26.45 Kg
Net weight 24.5 Kg
EAN 5702428390729

 

Air flow @ 60Hz [m³/h] 830 m³/h
Applications LBP
Approval UL listed
Approval file name 52L3
Compressor model SC15CLX
Compressor power supply [V] 230/1/60
Condenser type BM72
Description OP-LCHC0060UWC000N
Electrical code N
Family Optyma™
Fan blade size [mm] 254 mm
Fan current @ 60Hz [A] 0.36 A
Fan power consumption @ 60Hz [W] 60 W
Fan power output @ 60Hz [W] 16 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan voltage @ 60Hz (max) [V] [Max] 230 V
Fan voltage @ 60Hz (max) [V] [Min] 230 V
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 432 mm
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 220 V
Model number OP-LCHC0060UWC000N
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Phases of Compressor 1
Phases of Fan 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Receiver approval UL
Receiver volume [L] 0.8 L
Refrigerants R404A
R507A
Region North America
RLA 47 A
Segment usage Low Back Pressure
Speed Platform Fixed-speed
Suction connection size [in] 3/8 in
Technology Reciprocating
Total height [mm] 300 mm
Type Optyma™ WC
Version WC
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V
Width [mm] 330 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality