Optyma™ Trio, HU4500D50Q
Optyma™ Trio, HU4500D50Q

115F0559

Type designation: Condensing Units, Type: Optyma™ Trio, Model number: HU4500D50Q, Refrigerant: R22; R404A, Segment usage: Medium Back Pressure, No. of phases (compressor): 3

Product details

Gross weight 500 kg
Net weight 485 kg

 

Air flow @ 60Hz [m³/h] 36868 m³/h
Applications MBP
Approval standard NR10
NR13
Compressor model 3 x MLZ058T2
Compressor power supply [V/Ph/Hz] 220/3/60
Condenser type 2 x Q8
Description HU4500D50Q
Electrical code P
Fan blade size [mm] 630 mm
Fan current @ 60Hz [A] 2.9 A
Fan power consumption @ 60Hz [W] 940 W
Fan power supply [V/Ph/Hz] 220/3/60
Model number HU4500D50Q
No. of phases (compressor) 3
No. of phases (fan) 3
Number of fans 4
Refrigerant R22
R404A
Segment usage Medium Back Pressure
Technology Scroll
Type Optyma™ Trio
Type designation Condensing Units
Version D50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services