Optyma™ Semi Hermetic

Shows 105 products

Optyma™ Semi Hermetic, HBZ215D39Q

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ215D39Q, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3

Optyma™ Semi Hermetic, HBZ215D39V

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ215D39V, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 380, No. of phases (compressor): 3

Optyma™ Semi Hermetic, HBZ255D39Q

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ255D39Q, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3

Optyma™ Semi Hermetic, HBZ255D39V

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ255D39V, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 380, No. of phases (compressor): 3

Optyma™ Semi Hermetic, HBZ315D39Q

Type designation: Condensing Units, Type: Optyma™ Semi Hermetic, Model number: HBZ315D39Q, Refrigerant: R404A, Segment usage: Medium Back Pressure, Voltage 60Hz [V]: 220, No. of phases (compressor): 3

View: