Optyma™ Plus INVERTER, OP-MPLM028VVLP01E
114X4300
This product has been discontinued.
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Gross weight | 149 Kg |
Net weight | 124 Kg |
Volume | 1055.7 Liter |
EAN | 5702428564601 |
Gross weight | 149 Kg |
Net weight | 124 Kg |
Volume | 1055.7 Liter |
EAN | 5702428564601 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Compressor model | VLZ028TGNE9 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPLM028VVLP01E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus INVERTER |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 481 mm |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
MCC | 8.1 A |
Min fuse rating [A] | 12 A |
Model number | OP-MPLM028VVLP01E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R452A R507A |
RLA | 7 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 965 mm |
Type | Optyma™ Plus INVERTER P01 |
UK RoHS compliance | Out of scope |
Variable speed approved frequency | 50 Hz |
Version | P01 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1406 mm |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Compressor model | VLZ028TGNE9 |
Compressor power supply [V] | 400/3/50 |
Condenser Coil Internal Volume [L] | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPLM028VVLP01E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ Plus INVERTER |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | H3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 481 mm |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
MCC | 8.1 A |
Min fuse rating [A] | 12 A |
Model number | OP-MPLM028VVLP01E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R404A R452A R507A |
RLA | 7 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/4 in |
Technology | Scroll |
Total height [mm] | 965 mm |
Type | Optyma™ Plus INVERTER P01 |
UK RoHS compliance | Out of scope |
Variable speed approved frequency | 50 Hz |
Version | P01 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1406 mm |