Optyma™ High Ambient 52 Pack, OP-MPZE048MTW07V

114X7117

Segment usage: Medium Back Pressure, Refrigerants: R404A; R134a, Compressor power supply [V]: 380/3/60

Product details

Gross weight 102 Kg
Net weight 80 Kg
Volume 368.82 Liter
EAN 5702428561822

 

Air flow @ 60Hz [m³/h] 3250 m³/h
Applications MBP
Compressor model MTZ028
Compressor power supply [V] 380/3/60
Condenser Coil Internal Volume [L] 0.61 L
Condenser type D7
Description OP-MPZE048MTW07V
Electrical code V
Family Optyma™ High Ambient 52 Pack
Fan blade size [mm] 456 mm
Fan cowl/grill type H2
Fan current @ 60Hz [A] 0.96 A
Fan diameter [mm] 456 mm
Fan power consumption @ 60Hz [W] 220 W
Fan power output @ 60Hz [W] 130 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan voltage @ 60Hz (max) [V] [Min] 207 V
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 342 V
In scope of WEEE and contain batteries No
Length [mm] 434 mm
Low value of nominal voltage at 60Hz [V] 253 V
Model number OP-MPZE048MTW07V
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Receiver volume [L] 3.4 L
Refrigerants R134a
R404A
Segment usage Medium Back Pressure
Sound power @ 60Hz [db(A)] 71 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 40 dBA
Technology Reciprocating
Total height [mm] 815 mm
Type Optyma™ High Ambient 52 Pack W07
Version W07
Voltage 60Hz [V] 342 V
Voltage 60Hz [V] [Max] 253 V
Width [mm] 1061 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality