Connector, Solder sleeve adapter set
7765028
Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-1/8" ODF)
Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-1/8" ODF)
Gross weight | 0.87 Kg |
Net weight | 0.72 Kg |
Volume | 0.812 Liter |
EAN | 5702428981187 |
Gross weight | 0.87 Kg |
Net weight | 0.72 Kg |
Volume | 0.812 Liter |
EAN | 5702428981187 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-1/8" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Solder sleeve adapter set |
Usage |
SH180.240.300.380 SM/SY/SZ160.175.185.240.300 VSH170 VZH17 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set, (2-1/4" rotolock, 1-5/8" ODF), (1-3/4" rotolock, 1-1/8" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Solder sleeve adapter set |
Usage |
SH180.240.300.380 SM/SY/SZ160.175.185.240.300 VSH170 VZH17 |