Electrical component, Terminal box
8156134
Service kit for terminal box 80 x 96 mm, including 1 cover, 1 clamp
Service kit for terminal box 80 x 96 mm, including 1 cover, 1 clamp
Gross weight | 0.47 Kg |
Net weight | 0.38 Kg |
Volume | 0.326 Liter |
EAN | 5702428586894 |
Gross weight | 0.47 Kg |
Net weight | 0.38 Kg |
Volume | 0.326 Liter |
EAN | 5702428586894 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Service kit for terminal box 80 x 96 mm, including 1 cover, 1 clamp |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Packing quantity | 10 |
Product group | Compressors Accessories |
Product Name Description | Electrical component |
Type | Terminal box |
Usage | MT/MTZ 18-44(1),18-73(3), 18-81(4), 18-50(5),18-40(6), 32-56(7), |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Service kit for terminal box 80 x 96 mm, including 1 cover, 1 clamp |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Packing quantity | 10 |
Product group | Compressors Accessories |
Product Name Description | Electrical component |
Type | Terminal box |
Usage | MT/MTZ 18-44(1),18-73(3), 18-81(4), 18-50(5),18-40(6), 32-56(7), |