Scroll compressor, Inverter, VZH044CGANA
Scroll compressor, Inverter, VZH044CGANA

120G0140

Refrigerant: R410A, Segment usage: Air conditioning, Compressor power supply [V/Ph/Hz]: 380-480/3/50-60

Product details

Gross weight 27.67 kg
Net weight 27 kg

 

Brand technique Scroll compressor
Capacity control Inverter
Colour Blue
Compressor power supply [V/Ph/Hz] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VZH044CGANA
Diameter [mm] 165 mm
Discharge connection angle [°] 90 °
Discharge connection comments Rubber plug
Discharge connection height [mm] 371 mm
Discharge connection material Copper
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0VG8213b
Economizer No
Fitting sleeve -
Fitting standard ODF
Frequency [Hz] 15 - 100
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
High side max pressure (Ps) 41.1 bar
High Side TS Max 65 °C
High Side TS Min -35 °C
High Side Volume 0.5 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
IP protection class IP22
Low side max pressure (Ps) 33.3 bar
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 3.2 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Model number VZH044CGANA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Nominal cooling capacity 60 kBTU/h 48.12 kBtu/h
Nominal cooling capacity at 50Hz 6.2 kW
Nominal cooling capacity at 60Hz 14.1 kW
Number of starts per hour [Max] 12
Oil charge [L] 1.3 L
Oil drain 1/4" flare
Oil equalization None
Oil reference 160HV
Oil type PVE
Packing format Industrial pack
Packing quantity 12
Packing type single pack **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12)
Phase 3
Power connections Spade
Refrigerant R410A
Refrigerant charge [kg] [Max] 3.6 kg
Relief valve None
Replacement code 120G0255
RLA 15.5 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection angle [°] 90 °
Suction connection comments Rubber plug
Suction connection height [mm] 242 mm
Suction connection material Copper
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 44.5 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Total height [mm] 415 mm
Type VZH
Type designation Compressor
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.71 Ohms

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services