Refrigerators

Shows 12 products

Type designation: Standard thermostat, Type: B63

Type: B63, Type designation: Standard thermostat, Used for product: Two cabinet refrigerators;with automatic defrost, Warm cut-in [°C]: 5.0, Warm cut-out [°C]: -10.0, Cold cut-out [°C]: -30.0, Capillary tube length [mm]: 1500

Type designation: Service thermostat, Type: B0

Type: B0, Type designation: Service thermostat, Used for product: Refrigerators, Warm cut-in [°C]: 2.0, Warm cut-out [°C]: -5.5, Cold cut-out [°C]: -25.0, Capillary tube length [mm]: 1300

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Refrigerators, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -3.0, Cold cut-out [°C]: -11.8, Capillary tube length [mm]: 1000

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Refrigerators, Warm cut-in [°C]: -2.0, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -21.0, Capillary tube length [mm]: 1000

Type designation: Standard thermostat, Type: B6

Type: B6, Type designation: Standard thermostat, Used for product: Refrigerators;with automatic defrost, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -12.5, Cold cut-out [°C]: -23.0, Capillary tube length [mm]: 1000

View: