Ice Cream Cabinets

Shows 2 products

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Ice-cream cabinets, Warm cut-in [°C]: -7.5, Warm cut-out [°C]: -15.0, Cold cut-out [°C]: -33.1, Capillary tube length [mm]: 2000

Type designation: with accessories, Type: B0

Type: B0, Type designation: with accessories, Used for product: Ice-cream cabinets, Warm cut-in [°C]: -7.8, Warm cut-out [°C]: -15.0, Cold cut-out [°C]: -32.5, Capillary tube length [mm]: 2300