Freezers

Shows 5 products

Type designation: Standard thermostat, Type: B20

Type: B20, Type designation: Standard thermostat, Used for product: Freezers with active alarm, Warm cut-in [°C]: -15.0, Warm cut-out [°C]: -23.0, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 800

Type designation: Service thermostat, Type: B20

Type: B20, Type designation: Service thermostat, Used for product: Freezers with active alarm, Warm cut-in [°C]: -10.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -34.5, Capillary tube length [mm]: 2300

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Freezers without alarm, Warm cut-in [°C]: -15.0, Warm cut-out [°C]: -23.0, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 800

Type designation: Standard thermostat, Type: B20

Type: B20, Type designation: Standard thermostat, Used for product: Freezers with active alarm, Warm cut-in [°C]: -10.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -34.7, Capillary tube length [mm]: 2000

Type designation: Service thermostat, Type: B3

Type: B3, Type designation: Service thermostat, Used for product: Freezers with passive alarm, Warm cut-in [°C]: -10.0, Warm cut-out [°C]: -17.0, Cold cut-out [°C]: -34.5, Capillary tube length [mm]: 2300