Bottle Coolers

Shows 4 products

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.2, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000

Type designation: Service thermostat, Type: B0

Type: B0, Type designation: Service thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 11.5, Warm cut-out [°C]: 6.0, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 15.2, Warm cut-out [°C]: 9.0, Cold cut-out [°C]: 0.5, Capillary tube length [mm]: 1200

Type designation: Standard thermostat, Type: B0

Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.0, Cold cut-out [°C]: -4.5, Capillary tube length [mm]: 1200